04.10.2021

TEP 100UIR Series

100 Watt 12:1 ultra-wide input voltage range DC/DC converter

TEP 100UIR

• Ultra-wide 12:1 input voltage range: 9–75, 14–160 VDC

• EN 50155 and EN 61373 certified

• Encapsulated quarter-brick (2.3”x1.45”x0.5”) package

• Extended holdup time with lowest capacitor volume

• EN 45545-2 fire behavior

• –40°C to +85°C operating temperature

• Up to 3‘000 VAC I/O-isolation

• Remote on/off and trim function

• Adjustable undervoltage lockout (UVLO), short-circuit protection (SCP), overvoltage protection (OVP) and overtemperature protection (OTP)

• 3-year product warranty

tep100uir-tabel



The TEP 100UIR is a series of high-performance 100 Watt DC/DC converters with an ultra-wide 12:1 input voltage range. The TEP 100UIR comes in a compact, fully encapsulated quarter-brick (2.3”x1.45”x0.5”) package for highest reliability. The ultra-wide input voltage range lets system builders reduce the number of design channels where otherwise multiple input voltage configurations would be required. Thanks to its dedicated holdup circuit, the TEP 100UIR complies with extended holdup-time requirements without the need for bulky capacitors.

The TEP 100UIR is EN 50155 certified for rolling stock applications, EN 61373 certified for mechanical shock and vibration and EN 45545-2 certified for fire behavior. It comes with IEC/EN/UL 62368-1 safety approvals.

 

Model and Datasheet:

TEP 100UIR series