04.06.2018

Highest power density for convection/conduction cooled medical power supplies in 3”x 5”package

New 450 Watt Medical Power Supplies
  • Extended operating temperature range –40°C to +85°C
  • Certified to IEC/EN/ES 60601-1 3rd edition for 2xMOPP and IEC/EN/UL 62368-1
  • Risk management process according to ISO 14971 including risk management file
  • EMC compliance to IEC/EN/ES 60601-2 4th edition
  • Acceptance criteria for electronic assemblies according to IPC-A-610 Level 3
  • Highest efficiency up to 94% (typ.)
  • Isolation (4000 VAC) and leakage current (< 100 µA) rated for BF applications
  • Standard features: 5 VDC standby output, 12 VDC aux output, Remote On/Off, Power Good Signal
  • Operating up to 5000m altitude
  • 5 year product warranty

TPP450 (Enclosed package)

Thermally efficient design allows fanless operation up to 320W at full load

Variable fan speed controller allows quiet operation

TPP450A (Open-frame package)

Thermally efficient design allows convection cooled operation up to 320W at full load

An integrated variable fan speed controller allows for an easy use of an external fan

The TPP 450 Series of 450 Watt AC/DC power supplies feature a reinforced double I/O isolation system according to latest medical safety standards. The earth leakage current is below 100 μA what makes the units suitable for BF (body floating) applications. The excellent efficiency of up to 94% allows a high power density for the standard 3x5x1.58 inch packaging format.  

The forced air cooling full load operating temperature range is –40C to +50°C while it goes up to 85°C with 50% load derating. Natural convection cooled power is 320W up to +50°C and 150W at +85°C.  Thus you can power your medical device in a quiet and hygienic way as you don’t need to run a fan to cool down the power supply. They come with an active power factor correction and the EMC characteristic is dedicated for applications in industrial and domestic fields. High reliability is provided by use of industrial quality grade components and an excellent thermal management. It makes the products an ideal solution for medical devices and for demanding safety and space critical applications.

Models and Datasheet:

TPP 450 series

TPP450A series