30.06.2022

TMR 12WI Series

Ultra compact 12 Watt DC/DC converters (SIP-8) for industrial applications

tmr12wi

 

• Ultra compact 12 Watt converter in SIP-8 metal casing

• Highest power density of 4,73W/cm³

• Wide 4:1 input voltage ranges

• I/O-isolation 1600 VDC

• High efficiency (up to 90%) for low thermal loss

• Operating temperature range -40°C to +85°C

• Fully regulated outputs

• Remote On/Off control

• Indefinite short circuit protection

• 3-year product warranty

tmr12wi_tabelle_en.jpg

 

The TMR 12WI series is a new family of isolated 12W DC/DC converter modules with regulated output, featuring wide 4:1 input voltage ranges. The product offers a very high power density of 4.73W/cm³ in an ultra-compact SIP-8 metal package occupying only

2.0 cm² (0.3 square inch) of board space.

An excellent efficiency of up to 90% allows for an extended operating temperature range of –40° to +65°C without derating under natural convection conditions (see recommended PCB layout). Further features include remote On/Off control, continuous short circuit protection and an I/O isolation voltage of 1600 VDC. The very compact dimensions of these converters make them an ideal solution for many space critical applications in communication equipment, instrumentation and industrial electronics.

Model and Datasheet:

TMR 12WI