TCK-140

Product

Active
Compatible series
Keep me updated
Keep me updated

Common Mode Choke, 137.5 µH, 55 mΩ, 0.64 A

Additional Documents

Download

Specifications
Inductance
137.5 µH
Inductance Tolerance
25 %
Impedance
55 mΩ
Rated Current
0.64 A
Rated Voltage
500 VDC
Maximum Temperature
105 °C
Minimum Temperature
-40 °C
Connection Type
SMD (Surface-Mount Device)
Length
6.5 mm
Width
6 mm
Height
4.5 mm
Weight
0.18 g
Product Warranty
3-year

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

2025 Gateway Place #330
San Jose, CA 95110

Office:  +1 (408) 916-4570
Fax:     +1 (408) 916-4571

salesusa [at] tracopower.com (Email)
Website

tecsupport

Sager Electronics

19 Leona Drive
Middleborough, MA 02346

Phone: +1 (866) 588 1750
Fax:     +1 (408) 588 1750

power [at] sager.com (Email)
Website

TRC Electronics

4171 Stony Lane
Doylestown, PA 18902

Phone: +1 (888) 612 9514

sales [at] trcelectronics.com (Email)
Website

Conformity
RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Compatible Series

0/8Compare Products
Compare
Product Series
Power
Input
Output
Short description
Datasheet
Additional Info
3 W
9-36, 18-75, 43-160 VDC
3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Open details
6 W
9-36, 18-75, 43-160 VDC
3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC

6 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Open details
9 W
9-18, 18-36, 36-75 VDC
3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC

9 Watt DC/DC converter, industrial, 2:1 input, regulated, 1600 VDC I/O-isolation, encapsulated, SIP-8 metal case

Open details
9 W
9-36, 18-75 VDC
3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC

9 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, encapsulated, SIP-8 metal case

Open details