直销和分销商
中东地区
Find out more
Description | Features | ||
The TMPW Series are 5~50 Watts AC/DC power supplies made available in both PCB and Chassis Mount encapsulated plastic cases. The chassis mount models are available with screw terminal or optional JST connecters. Their extended input range of 90-305 VAC makes them ideal for a wide range of industrial and household/building applications. Additional features include an I/O-isolation voltage of 4000 VAC, operating temperature range of -40°C to +70°C and Class II safety approvals. An internal EN 55032 Class B filter saves valuable space for an otherwise often mandatory external filter. The ERP Ready (energy efficient design with less than 0.1 Watt stand by power consumption) combined with to IEC/EN/UL 62368-1 and EN 60335-1 international safety approvals satisfy tomorrow's requirements for compact green power applications around the globe. |
• Ultra-Compact Designs • Encapsulated PCB or chassis mount packages • 90~305 VAC wide input range • UL/EN/IEC 62368-1 Safety Approvals • Class II prepared (no safety ground required) • EN 60335-1 Approved for Household Applications • Internal EN 55032 Class B EMI Filter • -40°C ~ +70°C operating temperature range • 3 Year Warranty |
||
PCB MOUNT SERIES |
|||
---|---|---|---|
TMPW 5 | TMPW 10 | TMPW 25 | TMPW 50 |
|
|
|
|
5 WATTS 1.46 x 1.08 x 0.69" |
10 WATTS 1.46 x 1.08 x 0.79" |
25 WATTS 2.07 x 1.08 x 0.93" |
50 WATTS 2.92 x 1.85 x 0.91" |
NEW! |
CHASSIS MOUNT WITH SCREW TERMINALS | NEW! | |
TMPW 5-T | TMPW 10-T | TMPW 25-T | TMPW 50-T |
|
|
|
|
5 WATTS 2.17 x 1.70 x 0.90" |
10 WATTS 2.17 x 1.70 x 0.90" |
25 WATTS 3.48 x 1.50 x 0.95" |
50 WATTS 3.82 x 1.90 x 1.00" |
CHASSIS MOUNT WITH JST CONNECTERS |
|||
TMPW 5-J | TMPW 10-J | TMPW 25-J | TMPW 50-J |
|
|
|
|
5 WATTS 2.17 x 1.70 x 0.91" |
10 WATTS 2.17 x 1.70 x 0.91" |
25 WATTS 3.48 x 1.50 x 0.95" |
50 WATTS 3.82 x 1.90 x 1.00" |
Select from the models listed below for more details, downloads and distributor inventory.
Please contact salesusa [at] tracopower.com (Traco Power North America) directly for sample requests or a price quote.