THL-HS1

Product

Active
Compatible series
Keep me updated
Keep me updated

1"x1" metal heatsink, 16 K/W, H=6 mm

Download

Specifications
Surface Finish
Anodized (black)
Material
Aluminum
Package Content
Heatsink, thermal pad and 2 clamps
Length
21 mm
Width
21 mm
Height
6 mm
Weight
2 g
Product Warranty
3-year

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

ARROW Electronics

Kalkkipellontie 4
PO Box 280
FIN - 02601 Espoo

Phone: +358 (09) 47 66 60
Fax: +358 (09) 47 666 319

ssessions [at] arroweurope.com (Email)
Website

Movetec Oy

Suokalliontie 9
FI - 01740 Vantaa

Phone: +358 9 5259 230

info [at] movetec.fi (Email)
Website

Conformity
RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Compatible Series

0/8Compare Products
Compare
Product Series
Power
Input
Output
Short description
Datasheet
Additional Info
10 W
9-18, 18-36, 36-75 VDC
3.3, 5.1, 12, 15, ±5, ±12, ±15 VDC

10 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package

Open details
10 W
9-36, 18-75 VDC
3.3, 5.1, 12, 15, 24, ±5, ±12, ±15 VDC

10 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1" x 1" metal package

NEW!
15 W
9-36, 18-75 VDC
3.3, 5, 12, 15, 24, ±12, ±15 VDC

15 Watt DC/DC converter, industrial, 4:1 input, cost efficient design, encapsulated, 1" x 1" metal package

Open details
20 W
9-36, 18-75 VDC
3.3, 5, 12, 15, 24, ±12, ±15 VDC

20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1" x 1" metal package

25 W
9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, ±12, ±15 VDC

25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package

Open details
25 W
9-36, 18-75 VDC
3.3, 5, 12, 15, ±12, ±15 VDC

25 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1" x 1" metal package

Open details
NEW!
30 W
9-36, 18-75 VDC
3.3, 5, 12, 15, 24, ±12, ±15 VDC

30 Watt DC/DC converter, industrial, 4:1 input, cost efficient design, encapsulated, 1" x 1" metal package

Open details