TES 3-2422WI
Produkt
The TES 3WI series is a family of high performance 3W DC/DC-converter modules in a low profile SMD package with compact dimensions. The 14 modules feature ultrawide 4:1 input ranges with tightly regulated output voltage. High efficiency allows an operating temperature range of –40°C to +70°C at full load. Further features are built-in EMI-filter to meet EN 55032 conducted class A without external components and remote On/Off control. The products comply with IPC J-STD-020E and are qualified for high temperature lead-free reflow solder process.
Herunterladen
Where to buy
- Europa
- Austria
- Belgium
- Bulgaria
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Deutschland
- Greece
- Hungary
- Ireland
- Italy
- Latvia
- Lithuania
- Netherlands
- Norway
- Poland
- Portugal
- Romania
- Russia
- Serbia
- Slovakia
- Slovenia
- Spain
- Sweden
- Schweiz
- Turkey
- Ukraine
- United Kingdom
- Americas
- Argentina
- Brasilien
- Chile
- Canada
- Colombia
- Ecuador
- Mexico
- Peru
- USA
- Asia Pacific
- Australia
- China
- Hong Kong
- India
- Indonesia
- Japan
- Malaysia
- New Zealand
- Philippines
- Singapore
- South Korea
- Sri Lanka
- Taiwan
- Thailand
- Vietnam
- Middle East
- Israel
- Saudi Arabia
- United Arab Emirates
- Afrika
- Egypt
- South Africa
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
All TRACOPOWER surface mount devices (SMD) are qualified for lead-free reflow solder process under the condition that the product is handled in accordance (J-STD-033B) to its moisture sensitivity level (IPC/JEDEC J-STD-020D.1).
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Andere Modelle in Serie
3 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
3 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
3 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
3 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
3 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
3 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
3 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
3 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
3 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
3 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
3 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
3 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
3 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)