27.05.2019
Basic 1 & 2 Watt DC/DC SIP converters in a minimal-cost design
- Continuous short circuit protection
- I/O isolation: 1’500 VDC or 3’000 VDC
- Operating temperature range -40 to +85 °C without derating
- Input voltage ranges (±10%): 3, 5, 12, 24 VDC
- High efficiency up to 84%
- SIP-4 or SIP-7 package
- Unregulated outputs
- 3-year product warranty
The TBA line consists of four elementary 1 & 2 Watt DC/DC SIP converter series which are specifically designed to offer a low-cost solution with no concessions on quality and lifetime. The new design improves on the industry standard features and offers an integrated continuous short circuit protection circuit, an operating temperature range from –40°C to 85°C without derating and I/O-isolations of either 1’500 or 3’000 VDC. They offer a broad application range in any space and cost critical application.
Models and Datasheet: