TSR 0.5

Product

Active
Product is recommended for new designs.
Similar SeriesCompatible accessories
Keep me updated
Keep me updated on the series "TSR 0.5"

TSR 0.5 is a series of step-down non-isolated switching regulators in compact SIP package. These converters are an ideal drop-in replacement to LM78 linear regulators when energy efficiency is a parameter of the design. The high efficiency up to 97% allows full load operation up to +80°C (+90°C with 50% load) ambient temperature without the need of forced air cooling.
Excellent output voltage accuracy and low standby current are other features that distinguish switching regulators from linear regulators.

Additional Documents

Download

Features

Compact SIP package

Very high efficiency up to 97%

Excellent line / load regulation

Low standby current

Operating temperature range –40 to 90°C

Over-temperature protection

Short circuit protection

3-year product warranty

Conformity
CE Declaration

For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration.

CE-Declarations

REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

General Reach Declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Models in Series

0/8Comparaison de produits
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
Similar series
TSR 0.5SM

0.5 Amp POL switching regulator, wide input range, pos.-pos. circuit, SMD package

TSR 0.6WI

0.6 Amp POL converter, industrial, wide input range, pos.-pos. circuit, LM78 compatible, SIP-3

TSR 1

1 Amp POL switching regulator, wide input range, pos.-pos. circuit, LM78 compatible, SIP-3

Compatible accessories