TMAP 0515D

Product

Active
Product is recommended for new designs.
Similar Models
Keep me updated
Keep me updated on the series "TMAP"

The TMAP series is a range of 1 Watt DC/DC converters in compact SIP-7 package with overload and shorct circuit protection. An excellent efficiency allows these converters to operate up to +85°C without derating. In addition these converters offer a 3’000 VDC I/O isolation. This series is thus suitable for many industrial applications.

Additional Documents

Download

Specifications
Output Voltage
±15 VDC
Output Current
34/34 mA
Power Rating
1 W
Number of Outputs
dual
Input Voltage
4.5-5.5 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
SIP7
Length
19.5 mm
Width
7.1 mm
Depth
10.2 mm
Efficiency
81 %
Maximum Temperature
90 °C
Minimum Temperature
-40 °C
Weight
3.1 g
Ripple and Noise
60 mVp-p typ. / 100 mVp-p max.
Capacitive Load
100 µF
Remote On/Off
No
Insulation System
Functional Insulation
I/O Isolation Voltage
3000 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

ARROW Electronics

Kalkkipellontie 4
PO Box 280
FIN - 02601 Espoo

Phone: +358 (09) 47 66 60
Fax: +358 (09) 47 666 319

ssessions [at] arroweurope.com (Email)
Website

Movetec Oy

Suokalliontie 9
FI - 01740 Vantaa

Phone: +358 9 5259 230

info [at] movetec.fi (Email)
Website

Conformity
CE Declaration

For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration.

CE-Declarations

REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

General Reach Declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TMAP 0505S
1 W
4.5-5.5 VDC
5 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, short circuit and overload protection, 3000 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TMAP 0505S
TMAP 0509S
1 W
4.5-5.5 VDC
9 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, short circuit and overload protection, 3000 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TMAP 0509S
TMAP 0512S
1 W
4.5-5.5 VDC
12 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, short circuit and overload protection, 3000 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TMAP 0512S
TMAP 0515S
1 W
4.5-5.5 VDC
15 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, short circuit and overload protection, 3000 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TMAP 0515S
TMAP 0505D
1 W
4.5-5.5 VDC
±5 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, short circuit and overload protection, 3000 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TMAP 0505D
TMAP 0512D
1 W
4.5-5.5 VDC
±12 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, short circuit and overload protection, 3000 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TMAP 0512D
TMAP 1205S
1 W
10.8-13.2 VDC
5 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, short circuit and overload protection, 3000 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TMAP 1205S
TMAP 1209S
1 W
10.8-13.2 VDC
9 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, short circuit and overload protection, 3000 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TMAP 1209S
TMAP 1212S
1 W
10.8-13.2 VDC
12 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, short circuit and overload protection, 3000 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TMAP 1212S
TMAP 1215S
1 W
10.8-13.2 VDC
15 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, short circuit and overload protection, 3000 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TMAP 1215S
TMAP 1205D
1 W
10.8-13.2 VDC
±5 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, short circuit and overload protection, 3000 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TMAP 1205D
TMAP 1212D
1 W
10.8-13.2 VDC
±12 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, short circuit and overload protection, 3000 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TMAP 1212D
TMAP 1215D
1 W
10.8-13.2 VDC
±15 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, short circuit and overload protection, 3000 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TMAP 1215D
TMAP 2405S
1 W
21.6-26.4 VDC
5 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, short circuit and overload protection, 3000 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TMAP 2405S
TMAP 2409S
1 W
21.6-26.4 VDC
9 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, short circuit and overload protection, 3000 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TMAP 2409S
TMAP 2412S
1 W
21.6-26.4 VDC
12 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, short circuit and overload protection, 3000 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TMAP 2412S
TMAP 2415S
1 W
21.6-26.4 VDC
15 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, short circuit and overload protection, 3000 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TMAP 2415S
TMAP 2405D
1 W
21.6-26.4 VDC
±5 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, short circuit and overload protection, 3000 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TMAP 2405D
TMAP 2412D
1 W
21.6-26.4 VDC
±12 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, short circuit and overload protection, 3000 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TMAP 2412D
TMAP 2415D
1 W
21.6-26.4 VDC
±15 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, short circuit and overload protection, 3000 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TMAP 2415D
Similar Models
TBA 1-0523HI

1 Watt DC/DC converter, industrial, ±10% input, short circuit protection, 3000 VDC isolation, unregulated, encapsulated, SIP-7