TBLC 90

Product

Active
Product is recommended for new designs.
Similar Series
Keep me updated
Keep me updated on the series "TBLC 90"

This new DIN-Rail mounting power supplies are designed for industrial and residential applications. They are lower cost than the existing TBL range, with similar electrical specifications. Additionally, they fully comply to the new standby power and efficiency requirements (ECO Standard). They are intended for connecting as class II devices, so the safety earth connection is not required. They are mountable in flat racks due to their small dimensions in depth. Their dimensions comply to the DIN 43880 standard.

Features

High power density in low profile case, module depth < 55 mm

Suitable for mounting in domestic installation panels

Very high efficiency and low standby power -> compliance to ECO-Standard

Low output ripples and spikes

Suitable for household appliance and industrial application

For distributed power

Operating temperature range: –25°C to +70°C

UL 508 listed

3-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Similar series
TPC

30-120 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail