TCI 500

Product

Active
Product is recommended for new designs.
Similar SeriesCompatible accessories
Keep me updated
Keep me updated on the series "TCI 500"

The TCI 500 is a 500 Watt forced air cooled AC/DC encased power supply series with a 4250 VAC reinforced isolation system. Traco Power’s new TCI line focuses on maximizing the proficiency of conduction cooled systems as it offers superior temperature behavior when mounted on a metal chassis or baseplate. Excellent efficiency of up to 92% allows the TCI 500 series to operate from –30 to +70°C with load derating. They also meet OVC III requirements and can operate at up to 5000 m altitude. Active power factor correction, EMC characteristics dedicated for applications in industrial/automation and test & measurement fields and high reliability make the new TCI line an ideal solution for any demanding industrial application.

Features

Forced air cooled design approach

Operating temperature range –30°C to +70°C

I/O reinforced isolation 4250 VAC

Over voltage category (OVC III)

High efficiency up to 92%

Operating up to 5000 m altitude

Internal EN 55032 conducted class B filter

Protection class I prepared

3-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Models in Series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
NEW!
TCI 500-112-T
500 W
90-264 VAC / 127-370 VDC
12 VDC
(11.4-12.6 VDC)

500 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, conduction cooled design, encased, 5.1" x 3.2"

Active
TCI 500-112-T
NEW!
TCI 500-124-T
500 W
90-264 VAC / 127-370 VDC
24 VDC
(22.8-25.2 VDC)

500 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, conduction cooled design, encased, 5.1" x 3.2"

Active
TCI 500-124-T
NEW!
TCI 500-148-T
500 W
90-264 VAC / 127-370 VDC
48 VDC
(45.6-50.4 VDC)

500 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, conduction cooled design, encased, 5.1" x 3.2"

Active
TCI 500-148-T
Similar series
TCI 130

130 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, fanless operation, conduction cooled design, encased, 3.1" x 2.3"

TCI 240

240 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, fanless operation, conduction cooled design, encased, 4.1" x 2.46"

TCI 500U

500 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, fanless operation, conduction cooled design, encased, 5.1" x 3.2"

Compatible accessories