04.03.2021

TSR 1.5E Series

1.5 Amp POL switching regulators in a cost efficient open frame design

tsr1-5e

• Highly cost efficient design
• Pin compatible with TO-220 package linear regulators
• Operation temperature. range –40°C to +85°C without derating
• Efficiency up to 97%
• Wide input operating range 7-36 VDC
• Short circuit protection
• Excellent line / load regulation
• 3-year product warranty

The TSR 1.5E is a 1.5 Ampere step-down switching regulator series and a drop-in replacement for inefficient LM78xx linear regulators. This series comes in a compact SIP-3 open frame package and complements our existing POL portfolio with a series focusing strongly on a cost efficient design while maintaining our quality standards. There are 3 output voltages available: 3.3, 5.0 and 12VDC. The effective design allows full load operation up to +60°C ambient temperature without the need of any heat sink or forced cooling.

The TSR 1.5E switching regulators provide other significant features over linear regulators, i.e. better output accuracy, lower standby current and no requirement of external capacitors. The TSR 1.5E series offers a broad application range in many environments and is especially suited for high volume projects where the series will help to reduce production cost by delivering not only a highly cost efficient but also reliable solution.

tsr1-5e_power-range_en

Model and Datasheet:
TSR 1.5E