TMW 24-105P

Product

Active
Product is recommended for new designs.
Keep me updated
Keep me updated on the series "TMW"

The TMW 24P is a series of fully encapsulated AC/DC power supplies designed for medical, household, and industrial applications. All models come in a compact, dust resistant, and waterproof IP68 housings, are IEC/EN 62368-1, IEC/EN 60335-1 and IEC/EN 60601-1 3rd edition compliant and are certified for 2xMOPP. Featuring a reinforced isolation, the TMW 24P power supplies are prepared for protection class II applications. Their wide operating temperature range from -20°C to +80°C makes them ideal candidates for demanding applications.

Specifications
Output Voltage
5.1 VDC
Output Current
4 mA
Power Rating
20.4 W
Number of Outputs
single
Input Voltage
85-264 VAC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Length
51 mm
Width
53 mm
Depth
24.5 mm
Efficiency
85 %
Maximum Temperature
80 °C
Minimum Temperature
-20 °C
Weight
112 g
Ripple and Noise
195 mVp-p max.
Capacitive Load
10000 µF
Remote On/Off
No
Safety Approvals
EN 62368-1, EN 60601-1, EN 60335-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
4000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

2025 Gateway Place #330
San Jose, CA 95110

Office:  +1 (408) 916-4570
Fax:     +1 (408) 916-4571

salesusa [at] tracopower.com (Email)
Website

tecsupport

Sager Electronics

19 Leona Drive
Middleborough, MA 02346

Phone: +1 (866) 588 1750
Fax:     +1 (408) 588 1750

power [at] sager.com (Email)
Website

TRC Electronics

4171 Stony Lane
Doylestown, PA 18902

Phone: +1 (888) 612 9514

sales [at] trcelectronics.com (Email)
Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TMW 24-105
20.4 W
85-264 VAC
5.1 VDC

24 Watt AC/DC module, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing, flying leads

Active
TMW 24-105
TMW 24-112
24 W
85-264 VAC
12 VDC

24 Watt AC/DC module, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing, flying leads

Active
TMW 24-112
TMW 24-112P
24 W
85-264 VAC
12 VDC

24 Watt AC/DC module, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing, THT

Active
TMW 24-112P
TMW 24-124
24 W
85-264 VAC
24 VDC

24 Watt AC/DC module, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing, flying leads

Active
TMW 24-124
TMW 24-124P
24 W
85-264 VAC
24 VDC

24 Watt AC/DC module, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing, THT

Active
TMW 24-124P
TMW 36-112
36 W
85-264 VAC
12 VDC

36 Watt AC/DC module, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing, flying leads

Active
TMW 36-112
TMW 36-112P
36 W
85-264 VAC
12 VDC

36 Watt AC/DC module, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing, THT

Active
TMW 36-112P
TMW 36-124
36 W
85-264 VAC
24 VDC

36 Watt AC/DC module, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing, flying leads

Active
TMW 36-124
TMW 36-124P
36 W
85-264 VAC
24 VDC

36 Watt AC/DC module, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing, THT

Active
TMW 36-124P