TOF 150-15SM

Product

End of Life
We will accept last buy orders for TOF 10-30 Watt models until March 11. 2016. (While production of other models of TOF series have been discontinued already in December 2013).
Similar Models
Keep me updated
Keep me updated on the series "TOF"

The TOF Series power supplies are the choice for demanding applications. They feature compact dimensions and a low profile. They are easy to instal and connect via screw terminals or pin connector. Chassi and cover kit are available as an accessory. Compliance with international safety standards (CE/UL) and EMC requirements qualify this product for worldwide use. A very high reliability is guaranteed by the use of industrial quality grade components.

Additional Documents

Download

Specifications
Output Voltage
15 VDC
Output Current
10000 mA
Power Rating
150 W
Number of Outputs
single
Input Voltage
85-264 VAC / 110-370 VDC
Housing Type
Open Frame
Mounting Type
Chassis Mount
Connection Type
Screw Terminal
Length
222 mm
Width
75 mm
Depth
37 mm
Efficiency
78 %
Maximum Temperature
60 °C
Minimum Temperature
-10 °C
Remote On/Off
No
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

2025 Gateway Place #330
San Jose, CA 95110

Office:  +1 (408) 916-4570
Fax:     +1 (408) 916-4571

salesusa [at] tracopower.com (Email)
Website

tecsupport

Sager Electronics

19 Leona Drive
Middleborough, MA 02346

Phone: +1 (866) 588 1750
Fax:     +1 (408) 588 1750

power [at] sager.com (Email)
Website

TRC Electronics

4171 Stony Lane
Doylestown, PA 18902

Phone: +1 (888) 612 9514

sales [at] trcelectronics.com (Email)
Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TOF 10-05S
10 W
85-264 VAC / 110-370 VDC
5 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 10-05S
TOF 10-12S
10 W
85-264 VAC / 110-370 VDC
12 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 10-12S
TOF 10-15S
10 W
85-264 VAC / 110-370 VDC
15 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 10-15S
TOF 10-24S
10 W
85-264 VAC / 110-370 VDC
24 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 10-24S
TOF 15-05S
15 W
85-264 VAC / 110-370 VDC
5 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 15-05S
TOF 15-12S
15 W
85-264 VAC / 110-370 VDC
12 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 15-12S
TOF 15-15S
15 W
85-264 VAC / 110-370 VDC
15 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 15-15S
TOF 15-24S
15 W
85-264 VAC / 110-370 VDC
24 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 15-24S
TOF 30-05S
30 W
85-264 VAC / 110-370 VDC
5 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 30-05S
TOF 30-12S
30 W
85-264 VAC / 110-370 VDC
12 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 30-12S
TOF 30-15S
30 W
85-264 VAC / 110-370 VDC
15 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 30-15S
TOF 30-24S
30 W
85-264 VAC / 110-370 VDC
24 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 30-24S
TOF 50-05S
50 W
85-264 VAC / 110-370 VDC
5 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 50-05S
TOF 50-12S
50 W
85-264 VAC / 110-370 VDC
12 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 50-12S
TOF 50-15S
50 W
85-264 VAC / 110-370 VDC
15 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 50-15S
TOF 50-24F
50 W
85-264 VAC / 110-370 VDC
24 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 50-24F
TOF 75-05S
75 W
85-264 VAC / 110-370 VDC
5 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 75-05S
TOF 75-12S
75 W
85-264 VAC / 110-370 VDC
12 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 75-12S
TOF 75-15S
75 W
85-264 VAC / 110-370 VDC
15 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 75-15S
TOF 75-24F
75 W
85-264 VAC / 110-370 VDC
24 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 75-24F
TOF 100-12S
100 W
85-264 VAC / 110-370 VDC
12 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 100-12S
TOF 100-15S
100 W
85-264 VAC / 110-370 VDC
15 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 100-15S
TOF 100-24F
100 W
85-264 VAC / 110-370 VDC
24 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 100-24F
TOF 150-12S
150 W
85-264 VAC / 110-370 VDC
12 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 150-12S
TOF 150-15S
150 W
85-264 VAC / 110-370 VDC
15 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 150-15S
TOF 150-24F
150 W
85-264 VAC / 110-370 VDC
24 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 150-24F
TOF 15-0522T
15 W
85-264 VAC / 110-370 VDC
5/±12 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 15-0522T
TOF 15-0533T
15 W
85-264 VAC / 110-370 VDC
5/±15 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 15-0533T
TOF 30-0522T
30 W
85-264 VAC / 110-370 VDC
5/±12 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 30-0522T
TOF 30-0533T
30 W
85-264 VAC / 110-370 VDC
5/±15 VDC

15-150 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount

End of Life
TOF 30-0533T
Similar Models
TPI 150-115A-J

150 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 3000 VAC isolation, open frame, chassis mount (JST) 4" x 2"