TPM 30254

Product

End of Life
During phase out, product availability may become subject to MOQ, back order production, last time buy and stock drain.
Keep me updated
Keep me updated on the series "TPM"

The TPM series switching power supplies, comprising 57 (!) standard models, offer high power density in a fully encapsulated plastic case. This feature makes these modules an ideal solution for all space critical applications in commercial and industrial electronic equipment. Full compliance to European low voltage and EMC directive, UL and cUL safety approval qualifies this product for worldwide markets. SMD-technology and an extensive production quality test guarantees a high reliability of these power modules.

Additional Documents

Download

Specifications
Output Voltage
5/24 VDC
Output Current
3000/600 mA
Power Rating
29 W
Number of Outputs
dual
Input Voltage
85-264 VAC / 100-375 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Length
90 mm
Width
65 mm
Depth
33 mm
Maximum Temperature
70 °C
Minimum Temperature
-25 °C
Remote On/Off
No
Safety Approvals
EN 60950-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3300 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

2025 Gateway Place #330
San Jose, CA 95110

Office:  +1 (408) 916-4570
Fax:     +1 (408) 916-4571

salesusa [at] tracopower.com (Email)
Website

tecsupport

Sager Electronics

19 Leona Drive
Middleborough, MA 02346

Phone: +1 (866) 588 1750
Fax:     +1 (408) 588 1750

power [at] sager.com (Email)
Website

TRC Electronics

4171 Stony Lane
Doylestown, PA 18902

Phone: +1 (888) 612 9514

sales [at] trcelectronics.com (Email)
Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TPM 05105
5 W
85-264 VAC / 100-375 VDC
5 VDC

5 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 05105
TPM 05112
5 W
85-264 VAC / 100-375 VDC
12 VDC

5 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 05112
TPM 05124
5 W
85-264 VAC / 100-375 VDC
24 VDC

5 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 05124
TPM 05212
6 W
85-264 VAC / 100-375 VDC
±12 VDC

5 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 05212
TPM 05215
5 W
85-264 VAC / 100-375 VDC
±15 VDC

5 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 05215
TPM 10105
10 W
85-264 VAC / 100-375 VDC
5 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 10105
TPM 10105C
10 W
85-264 VAC / 100-375 VDC
5 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 10105C
TPM 10112
10 W
85-264 VAC / 100-375 VDC
12 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 10112
TPM 10112C
10 W
85-264 VAC / 100-375 VDC
12 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 10112C
TPM 10124
10 W
85-264 VAC / 100-375 VDC
24 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 10124
TPM 10124C
10 W
85-264 VAC / 100-375 VDC
24 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 10124C
TPM 10212
10 W
85-264 VAC / 100-375 VDC
±12 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 10212
TPM 10212C
10 W
85-264 VAC / 100-375 VDC
±12 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 10212C
TPM 10215
9 W
85-264 VAC / 100-375 VDC
±15 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 10215
TPM 10215C
9 W
85-264 VAC / 100-375 VDC
±15 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 10215C
TPM 10512
9 W
85-264 VAC / 100-375 VDC
5/±12 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 10512
TPM 10512C
9 W
85-264 VAC / 100-375 VDC
5/±12 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 10512C
TPM 10515
9 W
85-264 VAC / 100-375 VDC
5/±15 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 10515
TPM 10515C
9 W
85-264 VAC / 100-375 VDC
5/±15 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 10515C
TPM 15105
15 W
85-264 VAC / 100-375 VDC
5 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 15105
TPM 15105C
15 W
85-264 VAC / 100-375 VDC
5 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 15105C
TPM 15112
16 W
85-264 VAC / 100-375 VDC
12 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 15112
TPM 15112C
16 W
85-264 VAC / 100-375 VDC
12 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 15112C
TPM 15124
14 W
85-264 VAC / 100-375 VDC
24 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 15124
TPM 15124C
14 W
85-264 VAC / 100-375 VDC
24 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 15124C
TPM 15212
29 W
85-264 VAC / 100-375 VDC
±12 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 15212
TPM 15212C
29 W
85-264 VAC / 100-375 VDC
±12 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 15212C
TPM 15215
30 W
85-264 VAC / 100-375 VDC
±15 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 15215
TPM 15215C
30 W
85-264 VAC / 100-375 VDC
±15 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 15215C
TPM 15512
12 W
85-264 VAC / 100-375 VDC
5/±12 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 15512
TPM 15512C
12 W
85-264 VAC / 100-375 VDC
5/±12 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 15512C
TPM 15515
13 W
85-264 VAC / 100-375 VDC
5/±15 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 15515
TPM 15515C
13 W
85-264 VAC / 100-375 VDC
5/±15 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 15515C
TPM 30105
30 W
85-264 VAC / 100-375 VDC
5 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 30105
TPM 30105C
30 W
85-264 VAC / 100-375 VDC
5 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 30105C
TPM 30112
30 W
85-264 VAC / 100-375 VDC
12 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 30112
TPM 30112C
30 W
85-264 VAC / 100-375 VDC
12 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 30112C
TPM 30124
31 W
85-264 VAC / 100-375 VDC
24 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 30124
TPM 30124C
31 W
85-264 VAC / 100-375 VDC
24 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 30124C
TPM 30212
29 W
85-264 VAC / 100-375 VDC
±12 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 30212
TPM 30212C
29 W
85-264 VAC / 100-375 VDC
±12 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 30212C
TPM 30215
30 W
85-264 VAC / 100-375 VDC
±15 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 30215
TPM 30215C
30 W
85-264 VAC / 100-375 VDC
±15 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 30215C
TPM 30252
29 W
85-264 VAC / 100-375 VDC
5/12 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 30252
TPM 30252C
29 W
85-264 VAC / 100-375 VDC
5/12 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 30252C
TPM 30254C
29 W
85-264 VAC / 100-375 VDC
5/24 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 30254C
TPM 30512
29 W
85-264 VAC / 100-375 VDC
5/±12 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 30512
TPM 30512C
29 W
85-264 VAC / 100-375 VDC
5/±12 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 30512C
TPM 30515
30 W
85-264 VAC / 100-375 VDC
5/±15 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 30515
TPM 30515C
30 W
85-264 VAC / 100-375 VDC
5/±15 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 30515C
TPM 40105
40 W
85-264 VAC / 100-375 VDC
5 VDC

40 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 40105
TPM 40105C
40 W
85-264 VAC / 100-375 VDC
5 VDC

40 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 40105C
TPM 40112
40 W
85-264 VAC / 100-375 VDC
12 VDC

40 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 40112
TPM 40112C
40 W
85-264 VAC / 100-375 VDC
12 VDC

40 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 40112C
TPM 40124
40 W
85-264 VAC / 100-375 VDC
24 VDC

40 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, PCB mount

End of Life
TPM 40124
TPM 40124C
40 W
85-264 VAC / 100-375 VDC
24 VDC

40 Watt AC/DC modules, industrial, 85-264 VAC, 3000 VAC isolation, encapsulated, Chassis mount

End of Life
TPM 40124C