TPP 450-112BA-M

Product

Active
Product is recommended for new designs.
Similar ModelsCompatible accessories
Keep me updated
Keep me updated on the series "TPP 450BA-M"

The TPP 450BA-M Series of 450 Watt AC/DC power supplies features a reinforced double I/O isolation system according to latest medical safety standards (60601-1 3rd edition, 2 x MOPP) and is suitbale for class II applications. The earth leakage current is below 100 µA what makes the units suitable for BF (body floating) applications. The excellent efficiency of up to 94% allows a high power density for the standard 3" x 5" packaging format.
Natural convection cooled power up to 320 W at +50°C and 150W at +85°C. Thus you can power your medical device in a quiet and hygienic way as you don’t need to run a fan to cool down the power supply. High reliability is provided by use of industrial quality grade components and an excellent thermal management. It makes the products an ideal solution for medical devices and for demanding safety and space critical applications.

Specifications
Output Voltage
12 VDC
Output Adjustment 1
11-13 VDC
Output Current
37500 mA
Power Rating
450 W
Number of Outputs
single
Input Voltage
85-264 VAC / 120-370 VDC
Housing Type
Open Frame
Mounting Type
Chassis Mount
Connection Type
Pin Connector
Length
127 mm
Width
76.2 mm
Depth
40.1 mm
Efficiency
91 %
Maximum Temperature
85 °C
Minimum Temperature
-40 °C
Weight
462 g
Ripple and Noise
250 mVp-p typ.
Capacitive Load
31250 µF
Remote On/Off
Yes
Safety Approvals
EN 62368-1, EN 60601-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
4000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

2025 Gateway Place #330
San Jose, CA 95110

Office:  +1 (408) 916-4570
Fax:     +1 (408) 916-4571

salesusa [at] tracopower.com (Email)
Website

tecsupport

Sager Electronics

19 Leona Drive
Middleborough, MA 02346

Phone: +1 (866) 588 1750
Fax:     +1 (408) 588 1750

power [at] sager.com (Email)
Website

TRC Electronics

4171 Stony Lane
Doylestown, PA 18902

Phone: +1 (888) 612 9514

sales [at] trcelectronics.com (Email)
Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TPP 450-115BA-M
450 W
85-264 VAC / 120-370 VDC
15 VDC
(13.8-16.2 VDC)

450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, class II, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 5" x 3"

TPP 450-124BA-M
450 W
85-264 VAC / 120-370 VDC
24 VDC
(22.1-25.9 VDC)

450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, class II, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 5" x 3"

TPP 450-128BA-M
450 W
85-264 VAC / 120-370 VDC
28 VDC
(25.8-30.2 VDC)

450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, class II, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 5" x 3"

TPP 450-136BA-M
450 W
85-264 VAC / 120-370 VDC
36 VDC
(33.1-38.9 VDC)

450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, class II, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 5" x 3"

TPP 450-148BA-M
450 W
85-264 VAC / 120-370 VDC
48 VDC
(44.2-51.8 VDC)

450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, class II, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 5" x 3"

TPP 450-153BA-M
450 W
85-264 VAC / 120-370 VDC
53 VDC
(48.8-57.2 VDC)

450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, class II, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 5" x 3"

Similar Models
TPP 450-112A-M

450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 5" x 3"

TPP 450-112B-M

450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, class II,reinforced 4000 VAC isolation, encased, chassis mount 5.8" x 3"

TPP 450-112BA-M

450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, class II, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 5" x 3"

Compatible accessories