TXM 150

Product

Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.
Similar Series
Keep me updated
Keep me updated on the series "TXM 150"

The TXM 150 series of 150 Watt is a family of enclosed AC/DC power supplies designed for cost critical applications. With a low profile metal case and screw terminal block connections, they are easy to install in any equipment. There are four models of single output voltages from 12 VDC to 48 VDC. These power supplies have universal input and comply with European EMC standards and the Low Voltage Directive (LVD).

Features

Very compact metal cased power supplies

High operating temperature up to 70°C

Screw terminal block

No internal fan

Universal AC input, full range

Active power factor correction >0.95

Withstand 300 VAC surge input for 5 s

Adjustable output voltage

3-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Similar series
TXH

120-480 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, encased, chassis mount, U-Bracket metal case style

TXL

15-1000 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, high power, metal enclosure, chassis mount