TXM 200

Product

Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.
Similar Series
Keep me updated
Keep me updated on the series "TXM 200"

The TXM 200 series is a family of 200 Watt encased AC/DC power supplies designed for cost critical applications. It extends the existing TXM series which ranged from 15 to 150 Watt with an additional 200 Watt series. With a compact metal case and screw terminal block connections, they are easy to install in any equipment. There are three models of single output voltages from 12 VDC to 48 VDC. They also feature an universal input and comply with EN 55032 class B and the latest IEC/UL 60950-1 edition to cover a wide range of applications.

Features

Compact 200 Watt metal cased power supplies

Fully convection cooled power supplies

Cost efficient design

High operating temperature up to 65°C

Universal AC input 90 - 264 VAC

Active power factor correction >0.95

Withstand 300 VAC surge input for 5 s

Adjustable output voltage

Over current limitation and short circuit protection

3-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Similar series
TXH

120-480 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, encased, chassis mount, U-Bracket metal case style

TXL

15-1000 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, high power, metal enclosure, chassis mount