25.04.2018

Smallest footprint of a TRACO POWER 10 Watt DC/DC converter

TEL 10WI Series
  • Most compact 10 Watt converter in DIP-16 metal casing
  • Highest power density of 3,83W/cm3
  • 6-side shielded metal case with insulated baseplate
  • Ultra wide 4:1 input voltage range
  • High efficiency for low thermal loss
  • Operating temperature range -40°C to +88°C
  • Built-In EN 55032 class A filter
  • Protection against short circuit
  • 3-year product warranty

The TEL 10WI series is a range of isolated 10 Watt converters which come in a ultra compact DIP-16 metal package. The design purpose of these series was to miniaturized low power DC/DC converters to the maximum without sacrifing high efficency. The TEL 10WI series sets the new standart for power density with 3,83W/cm3.

The TEL 10WI series offer an ultra wide 4:1 input voltage range and feature a high efficiency of up to 86% which enables an operation temperature of up to +70°C at full load and up to 88°C with 50% load.

The converters have an internal input filter to comply with conducted emission EN 55032 / EN 55022 class A. The TEL 10WI Series models are an economical solution for space critical and cost sensitive applications in instrumentation, IT and industrial electronics.

Models and Datasheet:

TEL 10WI Series