05.10.2021

THN 30WIR Series

30 Watt DC/DC converter for railway & harsh environments 

thn30wir

 

 

• Encapsulated in 1”x1” metal package
• EN 50155 and EN 61373 certified
• Wide 4:1 input voltage range: 9-36, 18-75, 36-160 VDC
• -40°C up to +65°C without derating
• Up to 91% efficiency
• Up to 3000 VDC I/O-isolation
• EN 45545-2 fire behavior
• Remote on/off and trim function
• Undervoltage lockout (UVLO), short-circuit protection (SCP), overvoltage protection (OVP) and overtemperature protection (OTP)
• 3-year product warranty

thn30wir-tabel

 

The THN 30WIR is a series of DC/DC converters designed for highest reliability in harsh environments. With an output power of 30 Watts, this series expands our portfolio of EN 50155 railway certified wide input voltage range 1”x1" DC/DC converters. The THN 30WIR is shielded by a metal enclosure on all six sides for lowest susceptibility to electromagnetic interference. Its full encapsulation guarantees highest resistance to thermal shocks as well as mechanical shocks and vibration.

Thanks to its power conversion efficiency of up to 91%, the THN 30WIR can operate at ambient temperatures ranging from -40°C up to +65°C without derating and without the need for additional cooling. The THN 30WIR is EN 61373 certified for mechanical shock and vibration and EN 45545-2 certified for fire behavior. It comes with IEC/EN/UL 62368-1 safety approvals

Model and Datasheet:
THN 30WIR