TEN 6WIRH

Product

Active
Similar SeriesCompatible accessories
Keep me updated
Keep me updated on the series "TEN 6WIRH"

The TEN 6WIRH is a series of 6 watt railway-certified DC/DC converters with reinforced I/O isolation for highest reliability in harsh environments. The proven and certified design guarantees highest resistance against thermal shocks, moisture, mechanical shocks, and vibration. The TEN 6WIRH comes with additional EN 62368-1 safety approvals for IT equipment and EN 45545-2 certification for fire behavior. Thanks to its favorable operating temperature range of -40°C to +85°C without derating (depending on the model), the TEN 6WIRH presents a first choice for demanding applications.

Download

Features

Fully encapsulated DIP-24 package

3000 VAC I/O isolation (reinforced)

4:1 input voltage range: 36 – 160 VDC

EN 50155 and EN 61373 certified

Internal class A EMI filter

-40°C up to +85°C without derating

EN 45545-2 fire behavior

Remote on/off function

Undervoltage lockout (UVLO), short-circuit protection (SCP), and overvoltage protection (OVP)

3-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Models in Series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
Similar series
TEN 6WIN

6 Watt DC/DC converter, industrial, 4:1 input, encapsulated, DIP-24

TMR 6WIR

6 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

TRI 6

6 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24

Compatible accessories