Conformity & Regulatory

Compliance & Regulatory
Code of Conduct

This Code of Conduct defines the basic requirements of Traco Electronic AG, places on itself and its Subsidiaries, concerning its responsibilities towards stakeholders and the environment. Traco reserves the right to modify these Code of Conduct requirements subject to reasonable Traco compliance program changes.

Code of Conduct

Dual-Use-Declaration

TRACO POWER products isolated neither fall under ITAR restrictions, nor under the Wassenaar Arrangement on export controls for conventional arms and dual-use goods and technologies.

Dual-Use Declaration

Embargo Policy

TRACO Electronic AG, as an exporting Swiss company, falls under Swiss law and regulations. TRACOPOWER products shall not be supplied to countries and organisations that are embargoed by Swiss federal export regulations.

Embargoed countries and organisations

Quality Assurance

All TRACOPOWER Manufacturing Plants and Subcontractors are selected under the premise that they are ISO 9001 and ISO 14000 certified and fulfil state of the art applicable European Directives and Global Standards for quality control and environmental interference.

Environmental Declaration

Environmental policy

All Traco Power comply with all applicable environmental legislation and sustainability commitments.

Environmental policy statement

Quality policy of the Traco Power Group

Quality is the basis for the success of the Traco Power Group and is therefore one of the most important considerations at the highest level within our companies.

Quality policy 

Conformity & Certification
CE Declaration

For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

UKCA Declaration

The UKCA (UK Conformity Assessed) marking is a new UK product marking that is used for goods being placed on the market in Great Britain (England, Wales and Scotland). It covers most goods which previously required the CE marking.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

General Reach Declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

SCIP Statement

We have SCIP Reference Numbers available for our complete product portfolio. The SCIP numbers are available on request, for details please refer to the statement below:

SCIP Statement

Conflict Minerals Policy & Declaration

Despite TRACO Electronic Company Ltd. does not directly purchase any of the minerals tin, tungsten, tantalum and gold, we are committed to ethical practices and full compliance with all applicable laws and regulations.

DRC-Declaration

Extended Minerals Policy & Declaration

Despite TRACO Electronic Company Ltd. does not directly purchase any of the minerals cobalt and micas, we are committed to ethical practices and full compliance with all applicable laws and regulations.

Extended Minerals Policy & Declaration

California Proposition 65

California Proposition 65 protects the State's drinking water sources from being contaminated with chemicals known to cause cancer, birth defects or other reproductive harm, and requires businesses to inform Californians about exposures to such chemicals prior to the exposure.

California Proposition 65

California Proposition 65 - Warnings

TSCA Declaration

All TRACO POWER products are compliant with the Toxic Substances Control Act (TSCA). Details can be found in the following manufacturer declaration:

TSCA Declaration

Asbestos Declaration

Although asbestos is usually associated with construction, heavy industry and shipbuilding, many companies have also incorporated this substance into common household items. Products of TRACO Electronic Company Ltd. have been manufactured without the intentional use of asbestos.

Asbestos Declaration

ODS Declaration

Ozone-depleting substances are man-made gases that destroy the ozone once they reach the ozone layer. Products of TRACO Electronic Company Ltd. have been manufactured without the intentional use of Ozone depleting substances.

ODS Declaration

POP Declaration

Persistent organic pollutatants (abbreviated to POPs) pose a major threat to human health and the environment. Products of TRACO Electronic Company Ltd. have been manufactured without the intentional use of POPs.

POP Declaration

Radioactive Substances Declaration

Radionuclides (or radioactive substances) are a class of chemicals in which the atomic nucleus is unstable. The radioactive decay is very harmful to living organisms. Products of TRACO Electronic Company Ltd. have been manufactured without the intentional use of radioactive substances.

Radioactive Substances Declaration

Standards & Directives
Medical Products
  • IEC/EN/ES 60601-1 3rd Edition for 2 x MOPP
  • Risk Management according to ISO 14971
  • IPC-A-610 Class 3
  • EMC Emission to IEC 60601-1-2 ed. 4
  • Quality Management ISO 13485
  • ISO 9001
  • ISO 14001
  • EMC acc. EN55032
  • ErP Directive
Railway / Transportation Products
  • EN50155 Railway Approvals
  • EN61373 compliant for shock & vibration
  • RIA 12 for Surge Filters
  • EC/EN/UL 60950-1
  • IEC/EN/UL 62368-1
  • EN 45545-2
  • RIA 12, NF F 01-510
Industrial & Automation Products
  • Industrial EMC immunity acc. to IEC 61000-6-2
  • IEC/EN/UL 60950-1
  • IEC/EN/UL 62368-1 (selected products)
  • ATEX(selected products)
  • UL HazLoc (selected products)
  • UL 508 (selected products)
  • UL 130
  • EN 50178
Building Automation / Household Products
  • Household power supplies acc. EN 60335-1
  • Low-Standby power consumption acc. to ErP directive
  • EN60335
  • IEC/EN/UL60950-1
  • IEC/EN/UL62368-1

 

Moisture Sensitivity Level

All TRACOPOWER surface mount devices (SMD) are qualified for lead-free reflow solder process under the condition that the product is handled in accordance (J-STD-033B) to its moisture sensitivity level (IPC/JEDEC J-STD-020D.1)

 

Electrostatic Discharge Declaration

Traco Power products can be handled as NON-ESDS material.

ESD-Declaration