TMW 36P

Product

Active
Product is recommended for new designs.
Similar Series
Keep me updated
Keep me updated on the series "TMW 36P"

The TMW 36P is a series of fully encapsulated AC/DC power supplies designed for medical, household, and industrial applications. All models come in compact, dust resistant, and waterproof IP68 housings, are IEC/EN 62368-1, IEC/EN 60335-1 and IEC/EN 60601-1 3rd edition compliant and are certified for 2xMOPP. Featuring a reinforced isolation, the TMW 36P power supplies are prepared for protection class II applications. Their wide operating temperature range from -20°C to +80°C makes them ideal candidates for demanding applications.

Features

Fully encapsulated, dust resistant, and waterproof (IP68 certified)

Operating temperature range –20° to +80°C

Mountable in wall outlet boxes

Safety approval IEC/EN 62368-1 and IEC/EN 60335-1

2xMOPP certified according to IEC/EN 60601-1 3rd edition

Leakage current < 100 µA for body-floating (BF) applications

I/O isolation 4000 VAC (reinforced)

Short-circuit protection (SCP), overvoltage protection (OVP) and overtemperature protection (OTP)

5-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Similar series
TIW

4-24 Watt AC/DC modules, industrial/household, 85-264 VAC input, flush box mounting, fully encapsulated IP67 plastic case