TPC 120

Product

Active
Product is recommended for new designs.
Similar Series
Keep me updated
Keep me updated on the series "TPC 120"

The TRACOPOWER TPC series is a family of lightweight DIN-rail power supplies with an excellent price/performance ratio. They consume sparse standby power, and operate with high efficiency to comply with the requirements of the European Ecodesign directive. They have universal input of 85-264VAC or 90-375VDC and are designed for class I operation in industrial and residential environments. With the optional active current sharing redundancy module, these power supplies provide a very reliable true redundant DC supply. For further details see page 3.

Features

For industrial, office and residential environments

Meets European ErP directive (green mode), <0.3 W no load power consumption

High efficiency across full load range

Compact plastic casing

Reliable snap-on mounting on DIN-rails or with wall mounting bracket (not included)

Universal input 85–264 VAC, 47–63 Hz

Models with 5, 12, 24 & 48 VDC output

Output voltage adjustable

Power good signal

Low ripple and noise

3-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Similar series
TCL

20-240 Watt AC/DC power supply, industrial/office/residential, 85-264 VAC input, slim plastic housing, DIN-Rail