The TYL are DC/DC-Converter with very low output ripple and noise specification. These DC/DC-Converters are an ideal solution for noise sensitive applications as analogue circuits, audio applications, reference voltages or measuring systems. SMD technology and a 100 % production test ensure a very high reliability of these products.
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
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
1.5 Watt DC/DC converter, industrial, ±10% input, regulated, ultra low ripple & noise, encapsulated, DIP-24
1.5 Watt DC/DC converter, industrial, ±10% input, regulated, ultra low ripple & noise, encapsulated, DIP-24
1.5 Watt DC/DC converter, industrial, ±10% input, regulated, ultra low ripple & noise, encapsulated, DIP-24
1.5 Watt DC/DC converter, industrial, ±10% input, regulated, ultra low ripple & noise, encapsulated, DIP-24
1.5 Watt DC/DC converter, industrial, ±10% input, regulated, ultra low ripple & noise, encapsulated, DIP-24
3 Watt DC/DC converter, industrial, 2:1 input, ultra low ripple & noise, 1600 VDC isolation, encapsulated, metal case, SIP-8 package
5 Watt DC/DC converter, industrial, 4:1 input, ultra low ripple & noise, 1600 VDC isolation, encapsulated, metal case, DIP-24 package