The TEN 25WI series is a family of high performance dc-dc converter modules up to 30 Watt featuring ultra wide 4:1 input voltage ranges in a compact low profile case with industry standard footprint. Standard features include remote On/Off, output voltage trimming, over voltage protection, under voltage lockout, over temperature and short circuit protection. Another features is the internal EMI-filter to meet EN 55022, class A. Typical applications for these converter modules are industrial electronics, communication systems, battery operated equipment and distributed power systems.
Ultra wide 4:1 input voltage range
Over voltage protection
Over temperature protection
I/O isolation 1500 VDC
Input filter meets EN 55022, class A without external components
Adjustable output voltage
Remote On/Off
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
25 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
25 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
30 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
30 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1.0" x 1.0" metal package
2"x1.5" metal heatsink, 10.2 K/W, H=5.8 mm