03.06.2019

High performance railway DC/DC-converter -

New 20 & 40 Watt models available with dual output

TEQ 20 & 40WIR Series
  • New dual output models: ±12, ±15, ±24 VDC
  • High power block with excellent thermal convection
  • Operating temperature -40°C to +93°C
  • Ultra wide 4:1 input voltage range
  • EN 50155 approval for railway applications
  • Increased shock & vibration resistance
  • Excellent efficiency up to 91%
  • Input filter meet EN 55032, class B
  • I/O isolation up to 3'000 VDC
  • 3-year product warranty

The TEQ 20WIR & 40WIR are two series of isolated high performance railway DC/DC-converter modules with ultra-wide 4:1 input voltage ranges which come in a rugged metal case. These converters are suitable for a wide range of applications, but they are designed particularly for railway and industrial applications where often no PCB mounting is possible but the module has to be mounted on a chassis. Spring clamps additionally support the converters increased shock & vibration resistance.  

The product range is now extended with additional dual output models (±12, ±15 & ±24 VDC) to further increase the application range. A very high efficiency and the heatsink construction allows an operating temperature up to +83°C (natural convection) without power derating and up to +93ºC with power derating. Further features include under voltage lockout, over temperature protection and short circuit protection.

Models and Datasheet:

TEQ 20WIR series

TEQ 40WIR series