27.05.2019

Traco quality in a cost efficient design – 15 Watt DC/DC converter

THL 15WI – New 15 Watt DC/DC converter
  • 15 Watt converter in a 1” x 1” metal package
  • Cost efficient design
  • Ultra wide 4:1 input voltage range: 9-36 and 18-75 VDC
  • Operating temperature range -40 to +70 °C without derating
  • Internal EN 55032 class A filter
  • 1500 VDC I/O-isolation
  • Protection against overload, overvoltage and short circuit
  • Remote On/Off and Trim function
  • Optional heatsink for increased temperature capabilities
  • 3-year product warranty

The THL 15WI series is Traco Power’s latest addition to the existing 15 Watt DC/DC converter range. With the focus on combining cost efficiency and quality this isolated high performance 15 Watt DC/DC converter is suitable for many different applications.

The series comes in an encapsulated, shielded 1” x 1” x 0.4” metal package and has a fully integrated EN 55032 class A filter. High efficiency up to 91% enables the converter to operate from –40°C to +70°C without derating. All models have an ultra wide 4:1 input voltage range and precisely regulated, isolated outputs.

The series meets the latest IT safety certifications (UL 62368-1) and is thus eligible for uses in mobile equipment, instrumentation, distributed power architectures in communication and industrial electronics and everywhere where cost efficiency and quality are critical factors.

Models and Datasheet:

THL 15WI