16.04.2018

World smallest certified 6 Watt SIP8 DC/DC converter for railway applications

TMR 3WIR and TMR 6WIR Series
  • Ultra wide 4:1 Input: 9–36, 18–75, 43–160 VDC
  • Miniaturized to the maximum
  • EN 50155 railway approval
  • I/O-isolation 3‘000 VDC
  • High efficiency for low thermal loss
  • Operating temperature range: -40°C to +90°C
  • Remote On/Off
  • Short circuit protection
  • 3-year product warranty

The TMR 3WIR and the TMR 6WIR  series are a set of 3/6 Watt DC/DC converters in a SIP-8 metal case. The design purpose of these series was to miniaturized low power DC/DC converters for railway application to the maximum without sacrifing highest efficency. They operate up to 78°C environment temperature at full load and up to 90°C with a 50% load derating.

With EN 50155 and UL 62368-1 (UL 60950-1) certification, 3'000 VDC I/O-isolation voltage, external On/Off, current limitation and short current protection they cover a wide range of application when space is limited.

The input of the converters is designed for a wide voltage range (4:1) and minimum load is not required.

Models and Datasheet:

TMR 3WIR

TMR 6WIR