THM 15 15 Watt
THM 15WI 15 Watt
THM 20 20 Watt
THM 20WI 20 Watt
THM 30 30 Watt
THM 30WI 30 Watt
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
TPP 15 15 Watt
TPP 30 30 Watt
TPP 40 40 Watt
TPP 40A 40 Watt
TPP 65 50 ─ 65 Watt
TPP 65A 50 ─ 65 Watt
TPP 100 100 Watt
TPP 150 150 Watt
TRA 1 1 Watt
TRA 3 3 Watt
TRN 1 1 Watt
TRN 1SM 1 Watt
TRN 3 3 Watt
TRN 3SM 3 Watt
TRV 1 1 Watt
TSC 150 Watt ─ 22 Kilowatt
TSH 2 Watt
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
TSV 1 Watt
TVL 1.5 -5 Watt
TVN 3 3 Watt
TVN 5WI 5 Watt
TXH 120 ─ 480 Watt
TXH 060 50 – 60 Watt
TXH 600 600 Watt
TXL 15 ─ 1000 Watt
TXM 15 ─ 150 Watt
TYL 1.5 ─ 5 Watt
TZL 60 ─ 300 Watt

DC/DC Converters SIP-Package 1 – 9 Watt

The range SIP package series provides a complete range of compact isolated DC/DC converters from 1 to 9 Watt. The available with non-regulated, semi-regulated and fully regulated outputs.

Product Series Power Input Output Short Description
  TSR 0.5 0.5 Ampere 4.75 – 32 VDC 1.5 - 15 VDC POL switching regulator, SIP package, pos. input to pos. output
  TMA 1 Watt ±10%: 5, 12, 15, 24 VDC 5, 12, 15, ±5, ±12, ±15 VDC SIP-6 package, unregulated
  TME 1 Watt ±10%: 3.3, 5, 12, 24 VDC 3.3, 5, 9, 12, 15 VDC SIP-4 package, unregulated
  TMR 1 1 Watt 4.5-9/9-18/18-36/36/75 5, 12, 15, 24, ±12, ±15 VDC Cost optimised and compact 1 Watt, fully regulated in SIP-6 package
  TMV 1 Watt ±10%: 5, 12, 24 VDC 5, 9, 12, 15, ±5, ±12, ±15 VDC SIP-7 package, 3000 VDC I/O-isolation (functional) unregulated
  TMV-EN 1 Watt ±10%: 5, 12 VDC 5, 12, 15, ±5, ±12, ±15 VDC SIP-7 package, 3000 VDC I/O-isolation (reinforced), unregulated
  TMV-HI 1 Watt ±10%: 5, 12, 15, 24 VDC 3.3, 5, 9, 12, 15, ±5, ±9, ±12, ±15, +15/-9 VDC SIP-7 package, 5200 VDC I/O-isolation, unregulated
  TRA 1 1 Watt ±10%: 5, 12, 24 VDC 5, 9, 12, 15, ±5, ±12, ±15 VDC SIP package, semi-regulated output (load)
New TRN 1 1 Watt 4.5-13.2, 9-18, 18-36, 36-75 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC Compact 1 Watt DC/DC Converter SIP package, regulated, 2:1
  TRV 1 1 Watt ±10%: 5, 12, 24 VDC 5, 9, 12, 15 VDC SIP package, semi-regulated output (load)
  TSN 1 1 Ampere -7.0 – -32 VDC -5.0V – -15V POL switching regulator, SIP package, neg. input to neg. output, LM79xx pin compatible
  TSR 1 1 Ampere 4.6 – 36 VDC 1.2 - 15 VDC POL switching regulator, SIP package, pos. input to pos. output, LM78xx pin compatible
  TSRN 1 1 Ampere 4.6 – 42 VDC 1.5-15 / -1.5- -15.5 VDC POL switching regulator, SIP package, pos. input to neg. output, LM79xx pin compatible
  TMH 2 Watt ±10%: 5, 12, 24 VDC 5, 12, 15, ±5, ±12, ±15 VDC SIP-7 package, unregulated
  TMR 2 2 Watt 4.5-9, 9-18, 18-36, 36-75 3.3, 5, 12, ±5, ±12, ±15 VDC SIP-8 package, regulated, 2:1 input
  TMR 2E 2 Watt 4.5-9, 9-18, 18-36, 36-75 3.3, 5, 12 VDC SIP-8 package, regulated, 2:1 input
  TMR 2WI 2 Watt 9-36, 18-75 3.3, 5, 12, 15, ±5, ±12, ±15 VDC SIP-9 package, regulated, 4:1 input
  TMR 2WIN 2 Watt 4.5-18, 9-36, 18-75 3.3, 5, 12, 15, ±5, ±12, ±15 VDC SIP-8 package, regulated, 4:1 input
  TMV 2HI 2 Watt ±10%: 5, 12, 15, 24 VDC 3.3, 5, 9, 12, 15, ±5, ±9, ±12, ±15, +15/-9 VDC SIP-7 package, 5200 VDC I/O-isolation, unregulated
New TSR 2 2 Ampere 3.0 - 5.5, 4.6 - 36 VDC 1.2 - 15 VDC POL switching regulator, SIP package, pos. input to pos. output, LM78xx pin compatible
  TMR 3 3 Watt 4.5-9, 9-18, 18-36, 36-75 3.3, 5, 12, 15, ±5, ±12, ±15 VDC SIP-8 package, regulated, 2:1 input
  TMR 3E 3 Watt 4.5-9, 9-18, 18-36, 36-75 3.3, 5, 12, 15, ±5, ±12, ±15 VDC SIP-8 package, regulated, 2:1 input
  TMR 3HI 3 Watt 4.5-9, 9-18, 18-36, 36-75 3.3, 5, 12, 15, ±5, ±12, ±15 VDC SIP-8 package, regulated, 2:1 input
  TMR 3WI 3 Watt 4.5-18, 9-36, 18-75 3.3, 5, 12, 15, ±5, ±12, ±15 VDC SIP-8 package, regulated, 4:1 input
  TMR 3WIE 3 Watt 4.5-18, 9-36, 18-75 3.3, 5, 12, 15, ±5, ±12, ±15 VDC SIP-8 package, regulated, 4:1 input
  TRA 3 3 Watt ±10%: 5, 12, 24 VDC 5, 9, 12, 15 VDC SIP package, semi-regulated output (load)
New TRN 3 3 Watt 4.5-13.2, 9-18, 18-36, 36-75 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC Compact 3 Watt DC/DC Converter SIP package, regulated, 2:1
  TSR 3 3 Ampere 2.5 - 5.5, 4.5 - 14, 10 - 30 VDC 0.6 - 15, -0.6 - -15 (adjustable) POL switching regulator, SIP open frame, pos. input to pos. output
New TVN 3 3 Watt 4.5-13.2, 9-18, 18-36, 36-75 3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15, VDC Ultra low ripple & noise, SIP-8 package, 2:1 input
  TMR 6 6 Watt 4.5-9, 9-18, 18-36, 36-75 3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC SIP-8 package, regulated, 2:1 input
  TMR 6WI 6 Watt 9-18, 18-75 3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC SIP-8 package, regulated, 4:1 input
  TOS 6 ─ 30 Ampere 2.4 – 14 VDC 0.75 – 5.0 / 0.8 – 5.5 POL switching regulator, SMD or SIP package, pos. input to pos. Output
New TMR 9 9 Watt 9-18, 18-36, 36-75 3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC SIP-8 metal package, regulated, 2:1 input
New TMR 9WI 9 Watt 9-36, 18-75 3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC SIP-8 metal package, regulated, 4:1 input