Description |
Many applications cannot support the characteristics or extra space of a fan. The new TCI series of 130 ~ 500 Watt switching power supplies were designed to be used as a conduction cooled power solution using the proper baseplate, this series has the option to use convection cooling as well as forced air cooling if available. The TCI 130 & TCI 240 models come standard in metal encased packages and offer 100% output without the need for a fan when mounted on a metal chassis or baseplate. TCI 500U models come in a U Channel package and offer up to 90% power without the need for a fan when mounted on a metal chassis or baseplate and also includes Power Good, Remote On/Off & Remote sense signals.
The entire series meets OVC III requirements, can operate up to 5000m and has a reinforced isolation system for 4250VAC I/O while providing full power from -20°C up to +50°C and an operating range from -30°C up to +80°C with derating. The TCI series is an ideal solution for a wide array industrial & ITE applications.
|
Key Features |
TCI 130 |
TCI 240 |
TCI 500U |
• Fully enclosed 3.2 x 2.4 x 1.7" footprint • Operating range -30°C up to +80°C • Full load from -20°C up to +50°C • OVC III over voltage category • EN 55032 class B conducted emissions |
• Fully enclosed 4.1 x 2.5 x 1.5" footprint • Operating range -30°C up to +80°C • Full load from -20°C up to +50°C • OVC III over voltage category • EN 55032 class B conducted emissions |
• U-Channel 5.2 x 3.3 x 1.6" package • Up to 450W conduction cooled -20°C to +45°C • Operating range -30°C up to +80°C • 5VDC standby & 12VDC Aux • Power Good, Remote On/Off & Remote Sense • OVC III over voltage category • EN 55032 class B conducted emissions |
|
|
|
|
|
TCI 130 3.2 x 2.4 x 1.7" |
TCI 240 4.1 x 2.5 x 1.5" |
TCI 500U 5.2 x 3.3 x 1.6" |
Conduction Cooled with Baseplate |
Up to 130W -20°C to +50°C |
Up to 240W -20°C to +50°C |
Up to 450W (230VAC) Up to 400W (115VAC) -20° to +45°C |
Convection Cooled |
Up to 119W -20°C to +50°C |
Up to 210W -20° to +50°C |
Up to 330W (230VAC) Up to 260W (115VAC) -20° to +50°C |
Fan Cooled |
Up to 130W (8 CFM) -20°C to +50°C |
Up to 240W (8 CFM) -20°C to +50°C |
Up to 500W (See fan version) -20°C to +50°C |
|
CLICK HERE FOR MORE INFO |
CLICK HERE FOR MORE INFO |
CLICK HERE FOR MORE INFO |
Please contact salesusa [at] tracopower.com (Traco Power North America)style="color:blue;" directly for sample requests or a price quote.