TCL 060

Product

Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.
Similar Series
Keep me updated
Keep me updated on the series "TCL 060"

The TRACOPOWER TCL series is a family of DIN-rail power supplies with an excellent price/performance ratio. With tightly regulated output voltage and high immunity against electrical disturbances on the mains they provide a reliable power source for sensitive loads in industrial process controls, machine tools and other equipment exposed to a difficult industrial environment. Compact size, light weight, easy snap-on mounting on DIN-rails and the choice of two connection terminal versions are other features of these power supplies. The TCL series complies with all major safety standards for Europe (EN60950-1, EN50178), North America (UL/cUL 60950, UL 508 listed) or elsewhere in the world (CB-Report).

Features

For industrial, office and residential applications

Ultracompact plastic housing

Connection by spring clamp terminals or detachable screw terminal block

Reliable snap-on mounting on DIN-rails

Adapter for wall mounting

Universal input 85–264 VAC, 50/60 Hz

Models with 5, 12, 24 & 48 VDC output

Output voltage adjustable

Power OK signal

Low ripple and noise

3-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Similar series
TPC

30-120 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail